IESNA:LM-63-2002
[TEST]P941469
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22396
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2984.4 2752 2540.1 2342.7 2181.7 2112.7 2109.1 2145.4 2242.2 2448.1
2768.9 3144.2 3568 4032.9 4422.8 4775.1 5102 5464 5759.4 6076.6
6467.7 6725.5 6915.6 7160.2 7511.3 8223.2 9287.4 10627.7 11733.1 11586.6
9505.3 5097.1 1662.3 705.8 276 90.8 0
2984.4 2768.9 2558.2 2358.5 2197.5 2117.5 2118.8 2152.7 2248.3 2451.7
2766.5 3126.1 3551 4022 4413.1 4770.2 5089.9 5432.5 5741.2 6059.6
6443.4 6740.1 6944.7 7119 7482.2 8150.5 9162.7 10504.2 11687.1 11558.7
9685.7 5382.8 1911.7 734.9 308.7 110.2 0
2984.4 2776.2 2574 2382.7 2222.9 2132.1 2120 2141.8 2215.6 2371.8
2639.4 2998.9 3414.2 3858.6 4277.5 4654 4968.8 5256.9 5560.8 5907.1
6292.1 6707.4 7046.4 7309.1 7629.9 8173.6 9046.5 10361.3 11857.8 12458.3
11079.3 7192.9 2867 1280.9 565.4 202.2 0
2984.4 2772.5 2588.5 2409.3 2253.1 2162.3 2135.7 2151.4 2202.3 2317.3
2534 2841.6 3208.4 3609.1 4020.8 4451.8 4862.2 5207.3 5531.8 5886.5
6317.5 6748.5 7140.8 7493.1 7902.4 8414.5 9213.6 10518.7 12505.5 14460.8
14425.7 10650.7 5422.8 2560.7 1184.1 405.6 0
2984.4 2790.7 2623.6 2468.7 2327 2226.5 2189 2196.2 2235 2319.7
2473.5 2709.6 3025.6 3364.6 3721.7 4143.1 4633.4 5145.5 5598.4 6066.9
6519.7 7024.6 7557.3 8063.4 8630 9344.3 10350.4 11832.3 14199.3 17182.5
18254 14250.1 9259.6 4752.1 2058.2 640.5 0
2984.4 2788.3 2634.5 2479.5 2340.3 2235 2192.6 2202.3 2239.8 2322.2
2460.2 2690.2 2994.1 3328.3 3676.9 4088.6 4583.8 5104.4 5581.4 6071.7
6537.9 7041.5 7574.2 8108.2 8701.4 9438.8 10443.6 11906.2 14201.7 17118.3
18245.5 14464.4 9219.6 4678.2 2013.4 617.5 0
2984.4 2813.7 2674.5 2546.1 2425.1 2328.2 2278.6 2270.1 2306.4 2380.3
2498.9 2681.7 2914.2 3193.9 3540.1 3934.8 4448.2 5023.3 5651.6 6319.9
6991.9 7652.9 8276.5 8883 9524.7 10248.7 11066 12074.5 13367.5 14591.6
13842.1 9731.7 4170.9 1328.2 479.4 117.4 0
2984.4 2845.2 2735 2640.6 2551 2472.3 2421.4 2397.2 2413 2477.1
2581.2 2716.8 2896 3145.4 3485.7 3916.7 4432.4 5025.7 5669.8 6326
6950.7 7547.6 8115.4 8662.7 9155.4 9585.3 9923 10113.1 9955.7 8764.4
5571.7 1949.3 765.2 439.5 217.9 75.1 0
2984.4 2888.8 2814.9 2752 2696.3 2641.8 2607.9 2597 2607.9 2650.3
2721.7 2823.4 2974.7 3207.2 3517.1 3910.6 4386.4 4924 5472.4 6007.6
6500.3 6988.3 7392.6 7751 8013.7 8144.5 8096.1 7714.7 6669.8 4493
1858.5 797.9 546 383.8 245.8 106.5 0
2984.4 2931.1 2896 2870.6 2846.4 2828.2 2824.6 2840.3 2873 2932.4
3011.1 3115.2 3256.8 3471.1 3746 4108 4553.5 5056 5582.6 6129.9
6685.6 7234 7742.5 8180.8 8528.3 8663.9 8401.2 7389 5238.8 2363.3
979.5 627.2 444.3 303.9 198.6 90.8 0
2984.4 2992.9 2997.7 3011.1 3025.6 3047.4 3080.1 3135.8 3212 3308.9
3433.6 3586.1 3798 4093.4 4479.7 4948.2 5478.5 6040.3 6623.8 7208.6
7788.5 8357.6 8892.7 9259.6 9331 8948.4 7932.6 6137.1 3551 1330.6
687.7 475.8 329.3 203.4 121.1 43.6 0
2984.4 3009.8 3031.6 3068 3099.4 3137 3187.8 3249.6 3335.5 3439.6
3564.4 3726.6 3940.9 4223 4564.4 4962.7 5399.8 5857.5 6332.1 6797
7241.3 7682 8056.1 8269.2 8177.2 7669.9 6648 5070.5 2890 1095.7
584.8 398.3 276 165.9 90.8 25.4 0
2984.4 3029.2 3074 3122.4 3175.7 3221.7 3284.7 3356.1 3431.2 3531.7
3643 3769 3932.4 4137 4375.5 4643.1 4934.9 5235.1 5542.7 5833.2
6105.6 6326 6439.8 6347.8 5974.9 5264.2 4282.3 3101.9 1761.6 808.8
492.8 348.7 247 161 95.6 32.7 0
2984.4 3052.2 3130.9 3212 3282.3 3336.7 3396.1 3442.1 3477.2 3511.1
3535.3 3553.5 3570.4 3578.9 3565.6 3506.2 3397.3 3265.3 3135.8 2945.7
2634.5 2236.2 1852.4 1532.8 1271.3 1064.2 903.2 777.3 670.7 579.9
487.9 408 331.7 248.2 158.6 58.1 0
2984.4 3086.1 3186.6 3284.7 3351.3 3394.9 3417.9 3426.3 3408.2 3376.7
3330.7 3262.9 3152.7 3009.8 2830.7 2632.1 2438.4 2253.1 2070.3 1886.3
1699.8 1530.3 1385.1 1242.2 1117.5 1008.5 917.7 839 762.8 686.5
596.9 510.9 411.6 307.5 180.4 71.4 0
2984.4 3115.2 3241.1 3330.7 3386.4 3404.5 3393.6 3374.3 3329.5 3265.3
3160 2995.3 2806.4 2626 2486.8 2371.8 2243.5 2095.8 1944.4 1802.8
1687.7 1626 1536.4 1412.9 1295.5 1188.9 1081.2 975.8 882.6 793
690.1 577.5 446.8 316 184 88.4 0
2984.4 3139.4 3273.8 3357.3 3387.6 3377.9 3359.7 3318.6 3244.7 3129.7
2977.2 2814.9 2668.4 2540.1 2417.8 2297.9 2170.8 2036.4 1919 1830.6
1804 1796.7 1735 1633.3 1523.1 1410.5 1274.9 1141.7 1018.2 914.1
812.4 699.8 588.4 454 317.2 164.7 0
2984.4 3164.8 3302.8 3376.7 3382.7 3357.3 3324.6 3261.7 3147.9 3008.6
2883.9 2781 2670.8 2542.5 2399.6 2259.2 2112.7 1974.7 1847.6 1774.9
1750.7 1719.2 1681.7 1617.5 1506.1 1394.7 1297.9 1208.3 1139.3 1063
967.4 865.7 755.5 625.9 490.3 291.8 0
2984.4 3180.6 3317.4 3371.8 3365.8 3328.3 3277.4 3190.2 3060.7 2944.5
2863.3 2784.7 2686.6 2559.5 2404.5 2226.5 2051 1885.1 1739.8 1675.6
1607.8 1561.8 1507.3 1391.1 1276.1 1187.7 1113.9 1060.6 1018.2 951.6
886.2 787 675.6 566.6 438.3 260.3 0
2984.4 3186.6 3330.7 3376.7 3357.3 3317.4 3253.2 3140.6 3014.7 2921.5
2852.5 2781 2689 2571.6 2408.1 2207.1 1985.6 1787 1633.3 1557
1472.2 1396 1288.2 1159.9 1061.8 986.7 927.4 877.8 824.5 762.8
716.7 621.1 506.1 414.1 318.4 159.8 0
2984.4 3204.8 3340.4 3379.1 3358.5 3312.5 3233.8 3120 2994.1 2906.9
2841.6 2762.9 2676.9 2551 2388.7 2189 1961.4 1737.4 1570.3 1457.7
1345.1 1262.8 1146.5 1050.9 958.9 887.5 830.6 785.8 748.2 705.8
745.8 618.7 472.2 360.8 267.6 111.4 0
2984.4 3203.6 3342.8 3382.7 3361 3310.1 3239.9 3121.2 2991.7 2909.4
2841.6 2766.5 2682.9 2560.7 2402.1 2201.1 1972.3 1743.4 1565.5 1446.8
1334.2 1248.2 1134.4 1036.4 944.4 871.7 814.8 771.2 738.5 696.2
770 570.2 451.6 363.2 270 111.4 0
